Schneider-Electric
 
LUTC0301 picture- web-product-data-sheet
LUTC0301
Current transformer, TeSys Ultra, 30/1A
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LUT
Product or component type Current transformer
Complementary
Primary operational current 30 A
Secondary current 1 A
Opening diameter 28 mm
Width 78 mm
Height 108 mm
Depth 46 mm
Net weight 0.55 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 9.5 cm
Package 1 Length 11.5 cm
Package 1 Weight 551.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 11.733 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months