This Application will be decommissioned as of January 7th 2025

LUTC1001 |
Schneider-Electric
 
LUTC1001 picture- web-product-data-sheet
LUTC1001
Current transformer, TeSys Ultra, 100/1A
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LUT
Product or component type Current transformer
Complementary
Primary operational current 100 A
Secondary current 1 A
Width 78 mm
Height 108 mm
Depth 46 mm
Net weight 0.45 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 7.0 cm
Package 1 Length 11.5 cm
Package 1 Weight 436.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 25
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 10.912 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months