This Application will be decommissioned as of January 7th 2025

LUTC4001 |
Schneider-Electric
 
LUTC4001 picture- web-product-data-sheet
LUTC4001
Current transformer, TeSys Ultra, 400/1A
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LUT
Product or component type Current transformer
Complementary
Primary operational current 400 A
Secondary current 1 A
Opening height 127 mm
Opening width 38 mm
Width 99 mm
Height 170 mm
Depth 40 mm
Net weight 0.87 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.500 cm
Package 1 Width 13.700 cm
Package 1 Length 17.500 cm
Package 1 Weight 808.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 8.625 kg
Unit Type of Package 3 P06
Number of Units in Package 3 80
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 78.844 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months