This Application will be decommissioned as of January 7th 2025

LUTM10BL |
Schneider-Electric
 
LUTM10BL picture- web-product-data-sheet
LUTM10BL
Control base, TeSys U, 24VDC supply, compatible with control unit LUCBT/DT/MT, to be used with contactors LC1D
Schneider Electric
Characteristics
Main
Range TeSys
Range of product TeSys U
Device short name LUTM
Product or component type Control base
Product compatibility LC1D..
Complementary
[Uc] control circuit voltage 24 V DC
Connections - terminals Control: screw terminal
Current transformer: screw terminal
Net weight 0.8 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.2 cm
Package 1 Width 13.8 cm
Package 1 Length 19.2 cm
Package 1 Weight 392.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 14
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.054 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Not applicable, out of EU RoHS legal scope
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins