Schneider-Electric
 
LUTM20BL picture- web-product-data-sheet
LUTM20BL
Control base, TeSys U, 24VDC supply, compatible with control unit LUCBT/DT/MT, to be used with contactors LC1F
Schneider Electric
Characteristics
Main
Range TeSys
Range of product TeSys U
Device short name LUTM
Product or component type Control base
Product compatibility LC1F...
Complementary
[Uc] control circuit voltage 24 V DC
Connections - terminals Control: screw terminal
Current transformer: screw terminal
Net weight 0.8 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 14.0 cm
Package 1 Length 19.0 cm
Package 1 Weight 391.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 14
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.017 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Not applicable, out of EU RoHS legal scope
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins