Schneider-Electric
 
LV426815 picture- web-product-data-sheet
LV426815
Standard undervoltage release MN, ComPacT NSXm, 250VDC
Schneider Electric
Characteristics
Main
Range ComPact
Range of product ComPacT NSXm new generation
Device short name MN
Product or component type Voltage release
Device application Control
Voltage release type Opening coil
Undervoltage release
Control type Standard
[Uc] control circuit voltage 250 V DC
Range compatibility ComPact ComPacT NSXm new generation
ComPact ComPact NSXm
PowerPact PowerPact B
Complementary
Operating threshold 0.35...0.7 x Un opening
0.85 x Un closing
Response time < 50 ms
Auxiliary connection terminal Spring
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 5.700 cm
Package 1 Length 6.300 cm
Package 1 Weight 92.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 24
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.608 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov