Schneider-Electric
 
LV426821 picture- web-product-data-sheet
LV426821
Pre-wired undervoltage release MN, ComPacT NSXm, 24VDC, 24VAC 50/60Hz
Schneider Electric
Characteristics
Main
Range ComPact
Range of product ComPacT NSXm new generation
Device short name MN
Product or component type Voltage release
Device application Control
Voltage release type Opening coil
Undervoltage release
[Uc] control circuit voltage 24 V AC 50/60 Hz
24 V DC
Range compatibility ComPact ComPacT NSXm new generation
ComPact ComPact NSXm
PowerPact PowerPact B
Complementary
Operating threshold 0.35...0.7 x Un opening
0.85 x Un closing
Response time < 50 ms
Auxiliary connection terminal Pre-wired 0…0.8 mm² (AWG 18)stranded copper
Wire stripping length 8 mm
Cable length 1 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.4 cm
Package 1 Width 6.1 cm
Package 1 Length 8.3 cm
Package 1 Weight 80 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9 cm
Package 2 Width 8.5 cm
Package 2 Length 13 cm
Package 2 Weight 837 g
Unit Type of Package 3 S03
Number of Units in Package 3 120
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 10.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov