|
|
|
LV426823
Pre-wired undervoltage release MN, ComPacT NSXm, 125VDC, 110/130VAC 50/60Hz
|
|
|
|
|
End of Commercialization SEP 25, 2023
|
|
|
|
|
Main
Range
|
ComPact
|
Range of product
|
ComPacT NSXm new generation
|
Device short name
|
MN
|
Product or component type
|
Voltage release
|
Device application
|
Control
|
Voltage release type
|
Opening coil
Undervoltage release
|
[Uc] control circuit voltage
|
110...130 V AC 50/60 Hz
125 V DC
|
Range compatibility
|
ComPact ComPacT NSXm new generation
ComPact ComPact NSXm
PowerPact PowerPact B
|
Complementary
Operating threshold
|
0.35...0.7 x Un opening
0.85 x Un closing
|
Response time
|
< 50 ms
|
Auxiliary connection terminal
|
Pre-wired 0…0.8 mm² (AWG 18)stranded copper
|
Wire stripping length
|
8 mm
|
Cable length
|
1 m
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|