Schneider-Electric
 
LV426864 picture- web-product-data-sheet
LV426864
Pre-wired shunt trip release MX, ComPacT NSXm, 250VDC, 220/240VAC 50Hz, 208/240VAC 60Hz, 277VAC 60Hz
Schneider Electric
Characteristics
Main
Range ComPact
Range of product ComPacT NSXm new generation
Device short name MX
Product or component type Voltage release
Device application Control
Voltage release type Opening coil
Shunt trip release
Control type Standard
[Uc] control circuit voltage 220...240 V AC 50 Hz
208...240 V AC 60 Hz
277 V AC 60 Hz
250 V DC
Range compatibility ComPact ComPacT NSXm new generation
ComPact ComPact NSXm
PowerPact PowerPact B
Complementary
Operating threshold 0.7 Un opening
Response time < 50 ms
Control signal type Impulse
Maintained
Impulse duration >= 20 ms
Auxiliary connection terminal Pre-wired 0…0.8 mm² (AWG 18)stranded copper
Wire stripping length 8 mm
Cable length 1 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.35 cm
Package 1 Width 6.0 cm
Package 1 Length 8.2 cm
Package 1 Weight 80.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 120
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 10.33 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 75582d60-9779-4641-a03b-18e996230a58
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 2