Schneider-Electric
 
LV426900 picture- web-product-data-sheet
LV426900
SDx module, ComPacT NSXm, earth leakage circuit breaker status SDT/SDV, 2 NO/NC contacts
Schneider Electric
Characteristics
Main
Product or component type SDX output module
Device short name SDx
Device application Breaker status monitoring
Range compatibility ComPact ComPact NSXm earth leakage circuit breaker
Signal contacts composition 2 NO/NC for fault
2 NO/NC for alarm
Complementary
Fault type Overload
Earth leakage
Local signalling 1 LED (green) for ON status
2 LEDs (red) for output status
[Ue] rated operational voltage 24...240 V AC/DC
Breaking capacity (A) AC-15: 5 A at 80 V AC 50/60 Hz
AC-15: 1.74 A at 230 V AC 50/60 Hz
AC-15: 0.3 A at 250 V AC 50/60 Hz
DC-13: 5 A at 10 V DC
DC-13: 2.08 A at 24 V DC
DC-13: 0.3 A at 160 V DC
Auxiliary connection terminal Spring 0.5…1.5 mm² copper
Wire stripping length 8 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 9.0 cm
Package 1 Length 16.6 cm
Package 1 Weight 150.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 18
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.949 kg
Offer Sustainability
SCIP Number 50a98d63-e355-4cae-a24f-48edbc8c4dc5
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No