Schneider-Electric
 
LV426913 picture- web-product-data-sheet
LV426913
Long terminal shield, ComPacT NSXm, upstream and downstream mounting, IP40, 4 poles
Schneider Electric
Characteristics
Main
Range compatibility ComPact ComPact NSXm
PowerPact PowerPact B
Product or component type Long terminal shield
Complementary
Accessory / separate part type Insulation accessories
Poles description 4P
Quantity per set Set of 1
Location of connection Upstream
Downstream
Connection pitch 35 mm
IP degree of protection IP40 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.100 cm
Package 1 Width 8.500 cm
Package 1 Length 11.600 cm
Package 1 Weight 135.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.609 kg
Unit Type of Package 3 P12
Number of Units in Package 3 480
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 85.744 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov