Schneider-Electric
 
LV426932 picture- web-product-data-sheet
LV426932
Extended rotary handle, ComPacT NSXm, black handle, shaft length 200-600mm, IP54
Important message Important message: 
This product has been switched to new ComPacT range and is no longer commercialized.
Schneider Electric
Characteristics
Main
Range compatibility PowerPact PowerPact B
ComPact ComPact NSXm
Product or component type Rotary handle
Accessory / separate part type Control accessories
Handle colour Black
Handle front plate colour Black
Enclosure mounting style Extended
Complementary
Rotary handle padlocking 1 to 3 padlocks
Padlock in OFF position
Padlock in ON position
Product mounting position Front
Locking options description 1 to 3 padlocks Ø 4 to Ø 8
Environment
IP degree of protection IP54
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 9.100 cm
Package 1 Length 45.800 cm
Package 1 Weight 709.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 12
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 9.281 kg
Unit Type of Package 3 P06
Number of Units in Package 3 48
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 49.268 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number 894a2c17-e594-4a13-a65e-b97d9c6b2a52
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Carbon footprint (kg CO2 eq, Total Life cycle) 6