Schneider-Electric
 
LV426947 picture- web-product-data-sheet
LV426947
Front cover, ComPacT NSXm circuit breakers, 4 poles, IP40, spare part
Schneider Electric
Characteristics
Main
Product or component type Front cover
Accessory / separate part category Insulation accessory
Range compatibility ComPact ComPact NSXm
Poles description 4P
Complementary
Cut-out dimensions 45 X 108 mm
Accessory / separate part category Spare parts for ComPact NSXm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.900 cm
Package 1 Width 10.800 cm
Package 1 Length 13.300 cm
Package 1 Weight 39.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.350 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Halogen content performance Halogen free plastic parts product