This Application will be decommissioned as of January 7th 2025

LV426951 |
Schneider-Electric
 
LV426951 picture- web-product-data-sheet
LV426951
pre-wired auxiliary contact, ComPact NSXm, circuit breaker status OF, AWG18 wire 1 m long, 1 changeover contact type
Characteristics
Main
Product or component type Auxiliary contact
Device short name OF
Device application Breaker status monitoring
Range compatibility PowerPact PowerPact B
ComPact ComPact NSXm
Signal contacts composition 1 NO/NC
Complementary
Local signalling ON/OFF indication for open/close
Auxiliary contacts type Standard
Mounting mode Clip-on
[Ith] conventional free air thermal current 5 A
Breaking capacity (A) AC-12: 5 A at 24 V AC 50/60 Hz
AC-12: 5 A at 48 V AC 50/60 Hz
AC-12: 5 A at 110...127 V AC 50/60 Hz
AC-12: 5 A at 220/240 V AC 50/60 Hz
AC-12: 5 A at 380/440 V AC 50/60 Hz
AC-12: 5 A at 660/690 V AC 50/60 Hz
AC-15: 5 A at 24 V AC 50/60 Hz
AC-15: 5 A at 48 V AC 50/60 Hz
AC-15: 4 A at 110...127 V AC 50/60 Hz
AC-15: 3 A at 220/240 V AC 50/60 Hz
AC-15: 2.5 A at 380/440 V AC 50/60 Hz
AC-15: 0.1 A at 660/690 V AC 50/60 Hz
DC-12: 5 A at 24 V DC 50/60 Hz
DC-12: 2.5 A at 48 V DC 50/60 Hz
DC-12: 0.6 A at 110 V DC 50/60 Hz
DC-12: 0.3 A at 250 V DC 50/60 Hz
DC-13: 2.5 A at 24 V DC 50/60 Hz
DC-13: 1.2 A at 48 V DC
DC-13: 0.35 A at 110 V DC
DC-13: 0.05 A at 250 V DC
DC-14: 1 A at 24 V DC
DC-14: 0.2 A at 48 V DC
DC-14: 0.05 A at 110 V DC
DC-14: 0.03 A at 250 V DC
Minimum load 2 mA at 17 V DC
Auxiliary connection terminal Pre-wired 0.8 mm² (AWG 18)stranded copper
Wire stripping length 8 mm for front connection
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 11 cm
Package 1 Length 11 cm
Package 1 Weight 52 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov