Schneider-Electric
 
LV426952 picture- web-product-data-sheet
LV426952
pre-wired auxiliary contact, ComPact NSXm, circuit breaker status SD, AWG18 wire 1m long, 1 changeover contact type
Schneider Electric
Characteristics
Main
Product or component type Auxiliary contact
Device short name SD
Device application Breaker status monitoring
Range compatibility PowerPact PowerPact B
ComPact ComPact NSXm
Signal contacts composition 1 NO/NC
Complementary
Fault type Overload
Short-circuit
Local signalling Trip indicator for relay trip indicator
Auxiliary contacts type Standard
Mounting mode Clip-on
[Ith] conventional free air thermal current 5 A
Breaking capacity (A) AC-12: 5 A at 24 V AC 50/60 Hz
AC-12: 5 A at 48 V AC 50/60 Hz
AC-12: 5 A at 110...127 V AC 50/60 Hz
AC-12: 5 A at 220/240 V AC 50/60 Hz
AC-12: 5 A at 380/440 V AC 50/60 Hz
AC-12: 5 A at 660/690 V AC 50/60 Hz
AC-15: 5 A at 24 V AC 50/60 Hz
AC-15: 5 A at 48 V AC 50/60 Hz
AC-15: 4 A at 110...127 V AC 50/60 Hz
AC-15: 3 A at 220/240 V AC 50/60 Hz
AC-15: 2.5 A at 380/440 V AC 50/60 Hz
AC-15: 0.1 A at 660/690 V AC 50/60 Hz
DC-12: 5 A at 24 V DC 50/60 Hz
DC-12: 2.5 A at 48 V DC 50/60 Hz
DC-12: 0.6 A at 110 V DC 50/60 Hz
DC-12: 0.3 A at 250 V DC 50/60 Hz
DC-13: 2.5 A at 24 V DC 50/60 Hz
DC-13: 1.2 A at 48 V DC
DC-13: 0.35 A at 110 V DC
DC-13: 0.05 A at 250 V DC
DC-14: 1 A at 24 V DC
DC-14: 0.2 A at 48 V DC
DC-14: 0.05 A at 110 V DC
DC-14: 0.03 A at 250 V DC
Minimum load 2 mA at 17 V DC
Auxiliary connection terminal Pre-wired 0.8 mm² (AWG 18)stranded copper
Wire stripping length 8 mm for front connection
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.9 cm
Package 1 Width 11 cm
Package 1 Length 12 cm
Package 1 Weight 52 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6 cm
Package 2 Width 15 cm
Package 2 Length 27 cm
Package 2 Weight 532 g
Unit Type of Package 3 S03
Number of Units in Package 3 160
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 9.039 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No