Schneider-Electric
 
LV426960 picture- web-product-data-sheet
LV426960
Compression lugs and busbar connectors, ComPacT NSXm, captive nuts and M6 screws, 160A max, set of 3 parts
Schneider Electric
Characteristics
Main
Product or component type Compression lug/busbar connector
Accessory / separate part category Connection accessory
Range compatibility ComPacT NSXm
Poles description 3P
Quantity per set Set of 3
[In] rated current 15…160 A
Complementary
Mounting mode Fixed
Provided equipment Interphase barriers
Thread type M6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 15.0 cm
Package 1 Length 23.0 cm
Package 1 Weight 65.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 62.0 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months