Schneider-Electric
 
LV426964 picture- web-product-data-sheet
LV426964
Circuit breaker accessory, PowerPacT B, lug kit, mechanical, 15A to 125A, qty 2, Cu
Schneider Electric
Characteristics
Main
Product or component type Mechanical lug
Accessory / separate part type Connection kit
Complementary
Quantity per set Set of 2
Mounting mode Fixed
[In] rated current 15…125 A for copper
Conductor material Copper
Connections - terminals Screw terminal2.5…50 mm² (AWG 14...AWG 1/0)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.906 cm
Package 1 Width 35.052 cm
Package 1 Length 52.07 cm
Package 1 Weight 77.111 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 10.0 cm
Package 2 Width 35.0 cm
Package 2 Length 52.0 cm
Package 2 Weight 957.19 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
PVC free Yes
Halogen content performance Halogen free product
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov