|
|
|
LV426965
Circuit breaker accessory, PowerPacT B, lug kit, mechanical, 15A to 125A, qty 3, Cu
|
|
|
Main
Product or component type
|
Mechanical lug
|
Accessory / separate part type
|
Connection kit
|
Complementary
Quantity per set
|
Set of 3
|
Mounting mode
|
Fixed
|
[In] rated current
|
15…125 A for copper
|
Conductor material
|
Copper
|
Connections - terminals
|
Screw terminal2.5…50 mm² (AWG 14...AWG 1/0)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free product
|
California proposition 65
|
WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
|
|
|