Schneider-Electric
 
LV426970 picture- web-product-data-sheet
LV426970
EverLink connector with control wire terminal, ComPacT NSXm, for 1 cable 2.5mm² to 95mm², 160A max, 3 parts
Schneider Electric
Characteristics
Main
Range compatibility ComPact ComPact NSXm
Product or component type Cable connector
Accessory / separate part type Connection accessories
Poles description 3P
Complementary
Quantity per set Set of 3
Location of connection Upstream
Downstream
[In] rated current 16…160 A for copper
16…100 A for aluminium
Conductor material Steel
Connections - terminals Screw terminal - 1 cable(s) 2.5…95 mm² - solid
Screw terminal2.5…95 mm² - stranded
Screw terminal2.5…70 mm² - fine stranded
Control wire terminal 10 A for 0.5…6 mm² (AWG 20...AWG 10), stranded or fine stranded
10 A for 1.5…6 mm² (AWG 20...AWG 10), rigid
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 13.0 cm
Package 1 Length 15.0 cm
Package 1 Weight 133.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.2 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins