|
|
|
LV426973
Circuit breaker accessory, PowerPacT B, lug kit, mechanical, 15A to 125A, 2 pole, qty 1, EverLink, control wire terminal
|
|
|
Main
Product or component type
|
Mechanical lug
|
Accessory / separate part type
|
Connection kit
|
Poles description
|
2P
|
Complementary
Quantity per set
|
Set of 1
|
Location of connection
|
Downstream
Upstream
|
[In] rated current
|
15…125 A for copper
15…100 A for aluminium
|
Conductor material
|
Steel
|
Connections - terminals
|
Screw terminal - 1 cable(s) 2.5…95 mm² (AWG 14...AWG 3/0) - solid
Screw terminal2.5…95 mm² (AWG 14...AWG 3/0) - stranded
Screw terminal2.5…70 mm² (AWG 6...AWG 2/0) - fine stranded
|
Control wire terminal
|
10 A for 0.5…6 mm² (AWG 20...AWG 10), stranded or fine stranded
10 A for 1.5…6 mm² (AWG 20...AWG 10), rigid
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
Yes
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free product
|
California proposition 65
|
WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
|
Take-back
|
No
|
|
|