Schneider-Electric
 
LV426978 picture- web-product-data-sheet
LV426978
Crimp lugs for copper cable, ComPacT NSXm, 70mm² rigid cable, 50mm² flexible cable, set of 3 parts
Schneider Electric
Characteristics
Main
Product or component type Crimp lug
Accessory / separate part category Connection accessory
Range compatibility ComPacT NSXm
TeSys TeSys GV4
TeSys TeSys BV4
PowerPact B
Poles description 3P
Quantity per set Set of 3
[In] rated current 160 A
Complementary
Provided equipment Interphase barriers
Conductor material Copper
Connections - terminals Crimp lug1 cable(s) 70 mm² - rigid
Cable with lug1 cable(s) 50 mm² - flexible
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.3 cm
Package 1 Width 22.5 cm
Package 1 Length 14.7 cm
Package 1 Weight 150.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.0 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months