Schneider-Electric
 
LV426979 picture- web-product-data-sheet
LV426979
Crimp lugs for copper cable, ComPacT NSXm, 70mm² rigid cable, 50mm² flexible cable, set of 4 parts
Schneider Electric
Characteristics
Main
Product or component type Crimp lug
Accessory / separate part category Connection accessory
Range compatibility ComPacT NSXm
PowerPact B
Poles description 4P
Quantity per set Set of 4
[In] rated current 160 A
Complementary
Provided equipment Interphase barriers
Conductor material Copper
Connections - terminals Crimp lug1 cable(s) 70 mm² - rigid
Cable with lug1 cable(s) 50 mm² - flexible
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.2 cm
Package 1 Width 8.5 cm
Package 1 Length 10.0 cm
Package 1 Weight 119.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 11.0 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months