Schneider-Electric
 
LV426986 picture- web-product-data-sheet
LV426986
Circuit breaker accessory, PowerPacT B, lug kit, compression, 1/0 AWG, copper, qty 2
Schneider Electric
Characteristics
Main
Product or component type Compression lug
Accessory / separate part category Connection accessory
Quantity per set Set of 2
Complementary
Conductor material Copper
Connections - terminals Cable connector1 cable(s) (AWG 6...AWG 1/0)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.906 cm
Package 1 Width 35.052 cm
Package 1 Length 52.07 cm
Package 1 Weight 99.79 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
PVC free Yes
Halogen content performance Halogen free product
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov