Schneider-Electric
 
LV426990 picture- web-product-data-sheet
LV426990
Torque limiting breakaway bits, ComPacT NSXm, power connections, torque 9N.m, green, set of 6 parts
Schneider Electric
Characteristics
Main
Range of product ComPact NSXm
Product or component type Torque limiting breakaway bit
Accessory / separate part category Installation accessory
Range compatibility ComPact ComPact NSXm
PowerPact PowerPact B
TeSys TeSys GV3
TeSys TeSys GV4
TeSys TeSys BV4
Complementary
Quantity per set Set of 6
Colour tint Green
Tightening torque 9 N.m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 5.5 cm
Package 1 Length 7.0 cm
Package 1 Weight 69.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 120
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.28 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov