This Application will be decommissioned as of January 7th 2025

LV428941 |
Schneider-Electric
 
LV428941 picture- web-product-data-sheet
LV428941
extended rotary handle, Compact INS40 to INS60, IP55, IK08, black handle, front control
Schneider Electric
Characteristics
Main
Range of product INS40...160
Device short name rotary handle
Product or component type Rotary handle
Accessory / separate part type Control accessories
Handle colour Black
Handle front plate colour Black
Rotary handle mounting style Extended
Complementary
Rotary handle padlocking Padlock in OFF position
Rotary handle mounting location Front
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.5 cm
Package 1 Width 10.0 cm
Package 1 Length 48.0 cm
Package 1 Weight 499.9 g
Unit Type of Package 2 CAR
Number of Units in Package 2 6
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 2.999 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 72
Package 3 Height 90.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 35.993 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No