|
|
|
LV429003
Circuit breaker basic frame, ComPact NSX100F, 36kA at 415VAC 50/60 Hz, 100A, without trip unit, 3 poles
|
|
|
|
|
End of Commercialization OCT 26, 2023
|
|
|
|
|
Main
Range
|
ComPact
|
Range of product
|
ComPact NSX100...250
|
Device short name
|
NSX100F
|
Product or component type
|
Basic frame
|
Device application
|
Distribution
|
Circuit breaker name
|
Compact NSX100F
|
Number of poles
|
3P
|
[In] rated current
|
100 A at 40 °C
|
[Ue] rated operational voltage
|
690 V AC 50/60 Hz
|
Network type
|
AC
|
Network frequency
|
50/60 Hz
|
Suitability for isolation
|
Yes conforming to EN/IEC 60947-2
|
Utilisation category
|
Category A
|
[Icu] rated ultimate short-circuit breaking capacity
|
10 kA at 600 V AC 50/60 Hz conforming to UL 508
25 kA at 480 V AC 50/60 Hz conforming to UL 508
85 kA at 240 V AC 50/60 Hz conforming to UL 508
22 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
25 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
35 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
8 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
|
Performance level
|
F 36 kA 415 V AC
|
Control type
|
Toggle
|
Mounting mode
|
Fixed
|
Complementary
[Ui] rated insulation voltage
|
800 V AC 50/60 Hz conforming to IEC 60947-2
|
[Uimp] rated impulse withstand voltage
|
8 kV conforming to IEC 60947-2
|
[Ics] rated service short-circuit breaking capacity
|
11 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
35 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
4 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
85 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
12.5 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
|
Mechanical durability
|
50000 cycles conforming to IEC 60947-2
|
Electrical durability
|
10000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-2
20000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-2
30000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2
50000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2
|
Mounting support
|
Backplate
|
Upside connection
|
Front
|
Downside connection
|
Front
|
Connection pitch
|
35 mm
|
Protection type
|
Without protection
|
Width (W)
|
105 mm
|
Height (H)
|
161 mm
|
Depth (D)
|
86 mm
|
Environment
Standards
|
EN/IEC 60947-2
UL 508
|
Product certifications
|
UL
CSA
|
Pollution degree
|
3 conforming to IEC 60664-1
|
IP degree of protection
|
IP40 conforming to IEC 60529
|
IK degree of protection
|
IK07 conforming to IEC 62262
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-50…85 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
11.4 cm
|
Package 1 Width
|
14.0 cm
|
Package 1 Length
|
19.5 cm
|
Package 1 Weight
|
1.438 kg
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
15
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
40.0 cm
|
Package 2 Length
|
60.0 cm
|
Package 2 Weight
|
22.306 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
60
|
Package 3 Height
|
45.0 cm
|
Package 3 Width
|
80.0 cm
|
Package 3 Length
|
120.0 cm
|
Package 3 Weight
|
101.224 kg
|
Offer Sustainability
SCIP Number
|
206b752d-15ab-4228-8cd8-4e338f718b28
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
|
Contractual warranty
|
|