|
|
|
LV429018
Circuit breaker basic frame, ComPact NSX100S, 100kA at 415VAC 50/60 Hz, 100A, without trip unit, 3 poles
|
|
|
|
|
End of Commercialization DEC 25, 2023
|
|
|
|
|
Main
Range
|
ComPact
|
Range of product
|
ComPact NSX100...250
|
Device short name
|
NSX100S
|
Product or component type
|
Basic frame
|
Device application
|
Distribution
|
Circuit breaker name
|
Compact NSX100S
|
Number of poles
|
3P
|
[In] rated current
|
100 A at 40 °C
|
[Ue] rated operational voltage
|
690 V AC 50/60 Hz
|
Network type
|
AC
|
Network frequency
|
50/60 Hz
|
Suitability for isolation
|
Yes conforming to EN/IEC 60947-2
|
Utilisation category
|
Category A
|
[Icu] rated ultimate short-circuit breaking capacity
|
100 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
120 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
15 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
40 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
65 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
90 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
|
Performance level
|
S 100 kA 415 V AC
|
Control type
|
Toggle
|
Mounting mode
|
Fixed
|
Complementary
[Ui] rated insulation voltage
|
800 V AC 50/60 Hz conforming to IEC 60947-2
|
[Uimp] rated impulse withstand voltage
|
8 kV conforming to IEC 60947-2
|
[Ics] rated service short-circuit breaking capacity
|
100 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
120 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
15 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
40 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
65 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
90 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
|
Mechanical durability
|
50000 cycles conforming to IEC 60947-2
|
Electrical durability
|
10000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-2
20000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-2
30000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2
50000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2
|
Mounting support
|
Backplate
|
Upside connection
|
Front
|
Downside connection
|
Front
|
Connection pitch
|
35 mm
|
Protection type
|
Without protection
|
Width (W)
|
105 mm
|
Height (H)
|
161 mm
|
Depth (D)
|
86 mm
|
Environment
Standards
|
EN/IEC 60947-2
UL 508
|
Product certifications
|
UL
CSA
|
Pollution degree
|
3 conforming to IEC 60664-1
|
IP degree of protection
|
IP40 conforming to IEC 60529
|
IK degree of protection
|
IK07 conforming to IEC 62262
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-50…85 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
13.7 cm
|
Package 1 Width
|
11.2 cm
|
Package 1 Length
|
19.0 cm
|
Package 1 Weight
|
1.45 kg
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
15
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
40.0 cm
|
Package 2 Length
|
60.0 cm
|
Package 2 Weight
|
22.561 kg
|
Offer Sustainability
SCIP Number
|
206b752d-15ab-4228-8cd8-4e338f718b28
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Carbon footprint (kg CO2 eq, Total Life cycle)
|
197
|
Contractual warranty
|
|