|
|
|
LV429023
trip unit TM50D, ComPact NSX 100/160, thermal magnetic, distribution protection, 50 A rating, 3P 2d
|
|
|
|
|
End of Commercialization JAN 30, 2021
|
|
|
|
|
Main
Range
|
ComPact
|
Range of product
|
ComPact NSX100...250
|
Product or component type
|
Trip unit
|
Trip unit name
|
TM-D
|
Trip unit technology
|
Thermal-magnetic
|
Range compatibility
|
ComPact NSX100
ComPact NSX160
|
Device application
|
Distribution
|
Number of poles
|
3P
|
Protected poles description
|
2t
|
Trip unit protection functions
|
LI
|
Protection type
|
L : for overload protection (thermal)
I : for short-circuit protection (magnetic)
|
Trip unit rated current
|
50 A at 40 °C
|
[Ue] rated operational voltage
|
690 V AC 50/60 Hz
|
Network type
|
AC
|
Network frequency
|
50/60 Hz
|
Complementary
Long-time pick-up adjustment type Ir (thermal protection)
|
Adjustable
|
[Ir] long-time protection pick-up adjustment range
|
0.7...1 x In
|
Long-time protection delay adjustment type tr
|
Fixed
|
[tr] long-time protection delay adjustment range
|
120…400 s at 1.5 x In
15 s at 6 x Ir
|
Short-time protection pick-up adjustment type Isd
|
Fixed
|
[Isd] Short-time protection pick-up adjustment range
|
500 A
|
Short-time protection delay adjustment type tsd
|
Fixed
|
Earth-leakage protection
|
Without
|
Environment
Standards
|
UL 508
EN/IEC 60947-2
|
Product certifications
|
EAC
CCC
Marine
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-50…85 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
Contractual warranty
|
|