Schneider-Electric
 
LV429213 picture- web-product-data-sheet
LV429213
Earth-leakage add-on protection module, ComPact NSX 100/160, ME type, 200 VAC to 440 VAC, 300 mA, 4 poles
Schneider Electric
Characteristics
Main
Range of product ComPact NSX100...250
Range ComPact
Product or component type Vigi add-on
Device application Wiring
Range compatibility ComPact ComPact NSX100 circuit breaker
ComPact ComPact NSX160 circuit breaker
EasyPact EasyPact CVS100 circuit breaker
EasyPact EasyPact CVS160 circuit breaker
Poles description 4P
[In] rated current 160 A
100 A
Earth-leakage add-on module name ME
Earth-leakage protection class Class A
Residual earth-leakage sensitity adjustment type Fixed
Earth-leakage sensitivity 0.3 A
Residual earth-leakage time delay adjustment type Fixed
[Δt] residual earth-leakage time delay adjustment 0…40 ms
Complementary
Network type AC
Network frequency 50/60 Hz
[Ue] rated operational voltage 200...440 V AC 50/60 Hz conforming to IEC 60947-2
Earth-leakage protection With
Maximum breaking time 40 ms
Overvoltage category Class II
Environment
Electrical shock protection class Class II
Standards IEC 60947-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.3 cm
Package 1 Width 14.6 cm
Package 1 Length 17.2 cm
Package 1 Weight 1.284 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months