Schneider-Electric
 
LV429214 picture- web-product-data-sheet
LV429214
insulation monitoring module adaptation, ComPact NSX100/160/250, 4P module connection on 3P circuit breaker
Schneider Electric
Characteristics
Main
Range of product ComPact NSX100...250
Range ComPact
Device short name Vigi 4P/3P adaptor
Product or component type Vigi adaptor
Device application Connection
Range compatibility ComPact ComPact NSX100
ComPact ComPact NSX160
ComPact ComPact NSX250
Accessory / separate part category Adaptation accessory
Poles description 4P
3P
[In] rated current 250 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 8.0 cm
Package 1 Length 19.0 cm
Package 1 Weight 29.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.135 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 32fde7de-fd95-421a-8aae-a84b55359ca3
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months