Schneider-Electric
 
LV429218 picture- web-product-data-sheet
LV429218
Aluminium bare cable connectors, ComPacT NSX, for 2 cables 50mm² to 120mm², 250A, set of 3 parts
Schneider Electric
Characteristics
Main
Product or component type Bare cable connector
Accessory / separate part category Connection accessory
Range compatibility ComPacT new generation ComPacT NSX100 new generation
ComPacT new generation ComPacT NSX160 new generation
ComPacT new generation ComPacT NSX250 new generation
ComPacT new generation ComPacT NSX DC new generation
ComPact Compact NSX100
ComPact Compact NSX160
ComPact Compact NSX250
ComPact Compact NSX100 DC
ComPact Compact NSX160 DC
ComPact Compact NSX250 DC
EasyPact EasyPact CVS100
EasyPact EasyPact CVS160
EasyPact EasyPact CVS250
ComPact Compact INS100...250
ComPact Compact INV100...250
Poles description 3P
Quantity per set Set of 3
Complementary
[In] rated current 250 A
Conductor material Aluminium
Connections - terminals Screw terminal2 cable(s) 50…120 mm²
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.9 cm
Package 1 Width 7.1 cm
Package 1 Length 10.8 cm
Package 1 Weight 282.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 40
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 11.706 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months