Schneider-Electric
 
LV429228 picture- web-product-data-sheet
LV429228
Aluminium bare cable connectors, ComPacT NSX, for 1 cable 25mm² to 95mm², 250A, set of 4 parts
Schneider Electric
Characteristics
Main
Product or component type Bare cable connector
Accessory / separate part category Connection accessory
Range compatibility ComPacT new generation ComPacT NSX100 new generation
ComPacT new generation ComPacT NSX160 new generation
ComPacT new generation ComPacT NSX250 new generation
ComPacT new generation ComPacT NSX DC new generation
ComPact Compact NSX100
ComPact Compact NSX160
ComPact Compact NSX250
ComPact Compact NSX100 DC
ComPact Compact NSX160 DC
ComPact Compact NSX250 DC
EasyPact EasyPact CVS100
EasyPact EasyPact CVS160
EasyPact EasyPact CVS250
ComPact Compact INS100...250
ComPact Compact INV100...250
Poles description 4P
Quantity per set Set of 4
Complementary
[In] rated current 250 A
Conductor material Aluminium
Connections - terminals Screw terminal1 cable(s) 25…95 mm²
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 11.500 cm
Package 1 Length 16.500 cm
Package 1 Weight 254.400 g
Unit Type of Package 2 S04
Number of Units in Package 2 60
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 16.486 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months