Schneider-Electric
 
LV429234 picture- web-product-data-sheet
LV429234
snap-in nuts, ComPact NSX100, M6, set of 12 parts
Schneider Electric
Characteristics
Main
Range of product ComPact NSX100...250
ComPact NSX100...250 DC
Product or component type Nut
Accessory / separate part category Installation accessory
Range compatibility ComPact ComPact NSX100
ComPact Compact NSX100 DC
Thread type M6
Fixing mode Snap-in
Complementary
Quantity per set Set of 12
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 13.0 cm
Package 1 Length 31.0 cm
Package 1 Weight 217.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 80
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 18.126 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months