Schneider-Electric
 
LV429235 picture- web-product-data-sheet
LV429235
Short rear connections, ComPacT NSX, EasyPact CVS, 250A, set of 2 parts
Schneider Electric
Characteristics
Main
Range of product ComPacT NSX100...250 new generation
ComPacT NSX100...250 DC new generation
Product or component type Short rear connection
Accessory / separate part category Connection accessory
Range compatibility ComPacT new generation ComPacT NSX100 new generation
ComPacT new generation ComPacT NSX160 new generation
ComPacT new generation ComPacT NSX250 new generation
ComPacT new generation Compact NSX100 DC
ComPacT new generation Compact NSX160 DC
ComPacT new generation Compact NSX250 DC
ComPacT new generation EasyPact CVS100
ComPacT new generation EasyPact CVS160
ComPacT new generation EasyPact CVS250
ComPacT new generation ComPacT INS
ComPacT new generation Compact INV
Poles description 3P
4P
[In] rated current 250 A
Complementary
Location of connection Rear
Shape Short
Quantity per set Set of 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 10.000 cm
Package 1 Length 15.000 cm
Package 1 Weight 164.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 11.000 cm
Package 2 Width 20.100 cm
Package 2 Length 35.000 cm
Package 2 Weight 2.186 kg
Unit Type of Package 3 S04
Number of Units in Package 3 60
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 11.570 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months