This Application will be decommissioned as of January 7th 2025

LV429241 |
Schneider-Electric
 
LV429241 picture- web-product-data-sheet
LV429241
clips for bare cable connectors, ComPact NSX, EasyPact CVS, set of 10 parts
Schneider Electric
Characteristics
Main
Device short name clips
Product or component type Clip
Accessory / separate part category Installation accessory
Range compatibility ComPact ComPact NSX100
ComPact ComPact NSX160
ComPact ComPact NSX250
ComPact Compact NSX100 DC
ComPact Compact NSX160 DC
ComPact Compact NSX250 DC
EasyPact EasyPact CVS100
EasyPact EasyPact CVS160
EasyPact EasyPact CVS250
ComPact INS250
ComPact Compact INV100...250
Complementary
Quantity per set Set of 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 5.5 cm
Package 1 Length 10.0 cm
Package 1 Weight 32.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 60
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.333 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months