Schneider-Electric
 
LV429244 picture- web-product-data-sheet
LV429244
Aluminium bare cable connectors, ComPacT NSX, for 1 cable 120mm² to 240mm², 250A, set of 3 parts
Schneider Electric
Characteristics
Main
Product or component type Bare cable connector
Accessory / separate part category Connection accessory
Range compatibility ComPacT new generation ComPacT NSX100 new generation
ComPacT new generation ComPacT NSX160 new generation
ComPacT new generation ComPacT NSX250 new generation
ComPact Compact NSX100
ComPact Compact NSX160
ComPact Compact NSX250
ComPact Compact INS100...250
ComPact Compact INV100...250
Poles description 3P
Quantity per set Set of 3
Complementary
[In] rated current 250 A
Conductor material Aluminium
Connections - terminals Screw terminal1 cable(s) 120…240 mm²
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 32.0 cm
Package 1 Length 14.5 cm
Package 1 Weight 350.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 10.5 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months