Schneider-Electric
 
LV429250 picture- web-product-data-sheet
LV429250
Terminal extensions, ComPacT NSX 100/160/250 DC PV, right angle, set of 2 parts
Schneider Electric
Characteristics
Main
Product or component type Terminal extension
Device short name right angle terminal extension
Accessory / separate part category Connection accessory
Range compatibility ComPact ComPacT NSX DC PV NSX100 DC PV
ComPact ComPacT NSX DC PV NSX160 DC PV
ComPact ComPacT NSX DC PV NSX250 DC PV
Poles description 2P
Quantity per set 2
Mounting position Right-angled
Performance level S
Complementary
[In] rated current 250 A
Connection pitch 35 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 9.5 cm
Package 1 Length 26.5 cm
Package 1 Weight 136.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 10.5 cm
Package 2 Width 2.0 cm
Package 2 Length 35.0 cm
Package 2 Weight 1.588 kg
Unit Type of Package 3 S03
Number of Units in Package 3 80
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 13.191 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months