Schneider-Electric
 
LV429253 picture- web-product-data-sheet
LV429253
Crimp lugs for copper cable, ComPacT NSX100/250, 150mm², set of 3 parts
Schneider Electric
Characteristics
Main
Product or component type Crimp lug
Accessory / separate part category Connection accessory
Range compatibility ComPacT new generation NSX100
ComPacT new generation NSX160
ComPacT new generation NSX250
ComPacT new generation NSX100 DC
ComPacT new generation NSX160 DC
ComPacT new generation NSX250 DC
EasyPact CVS100...250
ComPact INS250
ComPact Compact INV100...250
FuPact FuPacT ISFT
FuPact Fupact INF
Poles description 3P
Quantity per set Set of 3
[In] rated current 250 A
Complementary
Provided equipment Interphase barriers
Conductor material Copper
Connections - terminals Crimp lug1 cable(s) 150 mm²
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 13.0 cm
Package 1 Length 18.5 cm
Package 1 Weight 262.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 11.0 cm
Package 2 Width 13.5 cm
Package 2 Length 19.0 cm
Package 2 Weight 3.332 kg
Unit Type of Package 3 S03
Number of Units in Package 3 24
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 7.151 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months