Schneider-Electric
 
LV429265 picture- web-product-data-sheet
LV429265
Plug in base, ComPacT NSX 100/160/250, front/rear connected, 2 poles
Schneider Electric
Characteristics
Main
Product or component type Plug-in base
Accessory / separate part category Mounting accessory
Range compatibility ComPact ComPact NSX100
ComPact ComPact NSX160
ComPact ComPact NSX250
ComPact Compact NSX100 DC
ComPact Compact NSX160 DC
ComPact Compact NSX250 DC
Poles description 2P
Complementary
Mounting mode Plug-in
[In] rated current 250 A
Earth-leakage protection Without
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 14.6 cm
Package 1 Length 22.5 cm
Package 1 Weight 730.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 14
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 10.8 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Bbba0952-f801-46f6-b282-48bde82fc60e
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 73
Contractual warranty
Warranty 18 months