Schneider-Electric
 
LV429266 picture- web-product-data-sheet
LV429266
plug in base, ComPact NSX100/160/250, front/rear connected, 3 poles
Schneider Electric
Characteristics
Main
Product or component type Plug-in base
Accessory / separate part category Mounting accessory
Range compatibility ComPact ComPact NSX100
ComPact ComPact NSX160
ComPact ComPact NSX250
ComPact Compact NSX100 DC
ComPact Compact NSX160 DC
ComPact Compact NSX250 DC
Poles description 3P
Complementary
Mounting mode Plug-in
[In] rated current 250 A
Earth-leakage protection Without
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 14.700 cm
Package 1 Length 22.400 cm
Package 1 Weight 882.500 g
Unit Type of Package 2 S04
Number of Units in Package 2 14
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 13.464 kg
Unit Type of Package 3 P12
Number of Units in Package 3 56
Package 3 Height 50.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 65.856 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Bbba0952-f801-46f6-b282-48bde82fc60e
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 108
Contractual warranty
Warranty 18 months