Schneider-Electric
 
LV429269 picture- web-product-data-sheet
LV429269
Power connections, ComPacT NSX100/160/250 plug in kit with Vigi add on, set of 2 parts
Schneider Electric
Characteristics
Main
Product or component type Power connections
Accessory / separate part category Connection accessory
Range compatibility ComPacT new generation ComPacT NSX100 new generation
ComPacT new generation ComPacT NSX160 new generation
ComPacT new generation ComPacT NSX250 new generation
ComPact ComPact NSX100
ComPact ComPact NSX160
ComPact ComPact NSX250
Quantity per set Set of 2
Complementary
[In] rated current 250 A
Earth-leakage protection With
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 9.6 cm
Package 1 Length 10.5 cm
Package 1 Weight 181.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 100
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 18.766 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months