Schneider-Electric
 
LV429275 picture- web-product-data-sheet
LV429275
Automatic auxiliary connector support, ComPacT NSX 100/160/250, 2 moving connectors, for circuit breaker
Schneider Electric
Characteristics
Main
Range of product ComPacT NSX100...250 new generation
ComPacT NSX100...250 DC new generation
ComPact NSX100...250
ComPact NSX100...250 DC
Device short name support
Product or component type Support
Device application Wiring
Range compatibility ComPacT new generation ComPacT NSX100 new generation
ComPacT new generation ComPacT NSX160 new generation
ComPacT new generation ComPacT NSX250 new generation
ComPact ComPact NSX100
ComPact ComPact NSX160
ComPact ComPact NSX250
ComPacT new generation ComPacT NSX DC new generation NSX100 DC
ComPacT new generation ComPacT NSX DC new generation NSX160 DC
ComPacT new generation ComPacT NSX DC new generation NSX250 DC
ComPact Compact NSX100 DC
ComPact Compact NSX160 DC
ComPact Compact NSX250 DC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 7 cm
Package 1 Length 9.2 cm
Package 1 Weight 28 g
Unit Type of Package 2 S03
Number of Units in Package 2 80
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.762 kg
Unit Type of Package 3 P12
Number of Units in Package 3 640
Package 3 Height 50 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 35.096 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months