This Application will be decommissioned as of January 7th 2025

LV429282 |
Schneider-Electric
 
LV429282 picture- web-product-data-sheet
LV429282
chassis side plates for base, ComPact NSX100/160/250 withdrawable, 2/3/4 poles
Schneider Electric
Characteristics
Main
Product or component type Side plate
Accessory / separate part category Mounting accessory
Range compatibility ComPact ComPact NSX100
ComPact ComPact NSX160
ComPact ComPact NSX250
ComPact Compact NSX100 DC
ComPact Compact NSX160 DC
ComPact Compact NSX250 DC
Poles description 2P
4P
3P
Kit composition Chassis side plates for base
Complementary
Mounting mode Drawout
[In] rated current 250 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 21.500 cm
Package 1 Length 30.500 cm
Package 1 Weight 1.998 kg
Unit Type of Package 2 S04
Number of Units in Package 2 5
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 10.824 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 02509b9d-86a7-4bff-8a7c-27f44dcd6876
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Halogen content performance Product contains halogen above thresholds
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months