Schneider-Electric
 
LV429286 picture- web-product-data-sheet
LV429286
Chassis locking kit, ComPacT NSX, keylock not included
Schneider Electric
Characteristics
Main
Device short name chassis locking kit
Product or component type Locking kit
Accessory / separate part category Keylock accessory
Range compatibility ComPact ComPact NSX
Complementary
Keylock destination Chassis
Type of keylock Ronis
Profalux
Locking options description Without keylocks
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.9 cm
Package 1 Width 12.0 cm
Package 1 Length 12.5 cm
Package 1 Weight 179.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.917 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months