Schneider-Electric
 
LV429287 picture- web-product-data-sheet
LV429287
carriage switches, drawout ComPact NSX, chassis connected (CE)/disconnected (CD) position, 2 changeover contact types
Schneider Electric
Characteristics
Main
Device short name CE
CD
Product or component type Carriage switch
Device application Monitoring
Range compatibility ComPact ComPact NSX100
ComPact ComPact NSX160
ComPact ComPact NSX250
ComPact ComPact NSX400
ComPact ComPact NSX630
Signal contacts composition 2 NO/NC
Complementary
Auxiliary contacts type Standard
Auxiliary contacts operation CE/CD
Mounting mode Drawout
[Ith] conventional free air thermal current 6 A
[Ie] rated operational current AC-12: 6 A at 110 V AC 50/60 Hz
AC-12: 6 A at 220/240 V AC 50/60 Hz
AC-12: 6 A at 24 V AC 50/60 Hz
AC-12: 6 A at 380/440 V AC 50/60 Hz
AC-12: 6 A at 48 V AC 50/60 Hz
AC-12: 6 A at 480 V AC 50/60 Hz
AC-12: 6 A at 660/690 V AC 50/60 Hz
AC-15: 0.1 A at 660/690 V AC 50/60 Hz
AC-15: 1.5 A at 480 V AC 50/60 Hz
AC-15: 2 A at 380/440 V AC 50/60 Hz
AC-15: 4 A at 220/240 V AC 50/60 Hz
AC-15: 5 A at 110 V AC 50/60 Hz
AC-15: 6 A at 24 V AC 50/60 Hz
AC-15: 6 A at 48 V AC 50/60 Hz
DC-12: 0.3 A at 250 V DC
DC-12: 0.6 A at 110 V DC
DC-12: 2.5 A at 48 V DC
DC-12: 6 A at 24 V DC
DC-14: 0.03 A at 250 V DC
DC-14: 0.05 A at 110 V DC
DC-14: 0.2 A at 48 V DC
DC-14: 1 A at 24 V DC
Minimum load 100 mA at 24 V DC
Quantity per set 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.9 cm
Package 1 Width 6.1 cm
Package 1 Length 8.0 cm
Package 1 Weight 54.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 45
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.737 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months