Schneider-Electric
 
LV429307 picture- web-product-data-sheet
LV429307
connection adapter for plug in base, ComPact NSX100/160/250, 4 poles
Schneider Electric
Characteristics
Main
Product or component type Connection adapter
Accessory / separate part category Connection accessory
Range compatibility ComPact ComPact NSX100
ComPact ComPact NSX160
ComPact ComPact NSX250
ComPact Compact NSX100 DC
ComPact Compact NSX160 DC
ComPact Compact NSX250 DC
Poles description 4P
Complementary
Mounting mode Plug-in
[In] rated current 250 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 14.000 cm
Package 1 Length 20.000 cm
Package 1 Weight 106.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 40
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 4.876 kg
Unit Type of Package 3 P12
Number of Units in Package 3 160
Package 3 Height 41.500 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 31.504 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Fcde0e3c-c81f-4953-a9bd-f34c833e892b
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months