This Application will be decommissioned as of January 7th 2025

LV429312 |
Schneider-Electric
 
LV429312 picture- web-product-data-sheet
LV429312
bag of screws, ComPact NSX100/160/250, EasyPact CVS CVS100/160/250
Schneider Electric
Characteristics
Main
Range of product ComPact NSX100...250
ComPact NSX100...250 DC
Product or component type Screw
Accessory / separate part category Installation accessory
Range compatibility ComPact ComPact NSX100
ComPact ComPact NSX160
ComPact ComPact NSX250
ComPact Compact NSX100 DC
ComPact Compact NSX160 DC
ComPact Compact NSX250 DC
EasyPact EasyPact CVS100
EasyPact EasyPact CVS160
EasyPact EasyPact CVS250
ComPact ComPacT INS
ComPact Compact INV
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.6 cm
Package 1 Width 11.2 cm
Package 1 Length 11.5 cm
Package 1 Weight 42.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.723 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months