Schneider-Electric
 
LV429318 picture- web-product-data-sheet
LV429318
escutcheon for Vigi module or ammeter module, fixed ComPact NSX100 to NSX630, IP40
Schneider Electric
Characteristics
Main
Product or component type Escutcheon
Accessory / separate part category Insulation accessory
Range compatibility ComPact ComPact NSX100
ComPact ComPact NSX160
ComPact ComPact NSX250
ComPact ComPact NSX400
ComPact ComPact NSX630
ComPact ComPacT INS
ComPact Compact INV
Complementary
Mounting mode Fixed
Environment
IP degree of protection IP40 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 10.0 cm
Package 1 Length 16.0 cm
Package 1 Weight 99.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 45
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.942 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
PVC free Yes
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months