This Application will be decommissioned as of January 7th 2025

LV429325 |
Schneider-Electric
 
LV429325 picture- web-product-data-sheet
LV429325
Voltage presence indicator, ComPact NSX 100/160/250, 3 poles, 4 poles
Schneider Electric
Characteristics
Main
Product or component type Voltage presence indicator
Device application Monitoring
Range compatibility ComPact ComPact NSX100
ComPact ComPact NSX160
ComPact ComPact NSX250
ComPact INS250
ComPact Compact INV100...250
Poles description 3P
4P
[In] rated current 250 A
Complementary
[Ue] rated operational voltage 220...550 V
Network type AC
Network frequency 50/60 Hz
Environment
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK04 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 9.0 cm
Package 1 Length 12.5 cm
Package 1 Weight 87.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 24
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.575 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number F39f3e32-d9d5-4ce0-a6db-6568e926c730
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months