This Application will be decommissioned as of January 7th 2025

LV429330 |
Schneider-Electric
 
LV429330 picture- web-product-data-sheet
LV429330
Rear insulation screens, ComPacT NSX100/160/250, 3 poles, pitch 45mm, set of 2 parts
Schneider Electric
Characteristics
Main
Product or component type Insulation screen
Range compatibility ComPacT new generation ComPacT NSX100 new generation
ComPacT new generation ComPacT NSX160 new generation
ComPacT new generation ComPacT NSX250 new generation
ComPacT new generation ComPacT NSX DC new generation NSX100 DC
ComPacT new generation ComPacT NSX DC new generation NSX160 DC
ComPacT new generation ComPacT NSX DC new generation NSX250 DC
ComPact ComPact NSX100
ComPact ComPact NSX160
ComPact ComPact NSX250
ComPact Compact NSX100 DC
ComPact Compact NSX160 DC
ComPact Compact NSX250 DC
EasyPact EasyPact CVS100
EasyPact EasyPact CVS160
EasyPact EasyPact CVS250
Accessory / separate part type Insulation accessories
Poles description 3P
Quantity per set Set of 2
Complementary
Connection pitch 45 mm
Product compatibility Circuit-breaker
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.8 cm
Package 1 Width 1.1 cm
Package 1 Length 15.3 cm
Package 1 Weight 60.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 70
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.488 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
Take-back No
Contractual warranty
Warranty 18 months